The N7004A 33 GHz optical-to-electrical converter directly converts optical signals into electrical signals for convenient analysis on a compatible Infiniium real-time oscilloscope. The N7004A is a high-sensitivity photodetector module that comes with an FC/PC input connector to receive optical telecom or datacom signals from an optical source/transmitter through a single-mode or a multimode fiber.
The electrical output of the N7004A is provided for analysis to an Infiniium real-time oscilloscope through the AutoProbe II connector that connects the N7004A to the oscilloscope's channel input.
Links to PDF Documents
- N7004A User's Guide
- N7004A Quick Start
- N7004A 33 GHz Optical-to-Electrical Converter Data Sheet
- N7004A Optical-to-Electrical Converter One Pager
Compatibility
Oscilloscope Series | Compatible | Oscilloscope Software |
---|---|---|
Z-Series | ♦ | Infiniium software version 5.70 or higher |
V-Series | ♦ | Infiniium software version 5.70 or higher |
90000 Q-Series | ♦ | Infiniium software version 5.70 or higher |
90000 X-Series | ♦ | Infiniium software version 5.70 or higher |
UXR-Series (13-33 GHz) | ♦ | Infiniium baseline software version 10.25.00702 or higher |
UXR-Series (40 GHz or higher) |
♦ (with N2852A AutoProbe II to AutoProbe III Interface adapter) |
Infiniium baseline software version 10.25.00702 or higher |